- Article no.:
- CP 6206460
- Design
- For mounting on
IW worktop, prepared for attachment of 130 mm diameter
Surfaces
Attachment/coupling with support arm connection 120 x 65 mm
To fit enclosures up to 20 kg with support arm connection
90 x 71 mm
Ø 130 mm
120 x 65 mm
VESA Standard 75
With cable tube for protected cable entry
- Product description
- Tilting angle adjustable in 7.2° increments via clamping lever and may be limited to +100°/–15° using the stop screw supplied loose.
- Material
- Tilting adaptor: Sheet steel, spray-finished
Concertina section: Plastic
- Colour
- Tilting adaptor: RAL 7035
Concertina section: RAL 7024
- Supply includes
- Assembly parts
Concertina section
- Rotating/tilting
- Yes
- Tilt angle note
- Adjustable in 7.2° increments via clamping lever and may be limited to +100°/-15° using the stop screw supplied loose
- Packs of
- 1 pc(s).
- Net weight
- 0.86 kg
- Gross weight
- 0.871 kg
- PCF per pack (cradle-to-gate)
- 3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177684454
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Tilting adaptor +100°/-60°, CP 60/120, for support arm connection 120 x 65 mm