- Article no.:
- CP 6212760
- Product description
- For swivel mounting of the support arm on vertical surfaces. Removable cover for simple cable entry.
- Material
- Wall-mounted hinge: Cast aluminium
Cover: Plastic
- Colour
- Wall-mounted hinge: RAL 7035
Cover: RAL 7024
- Supply includes
- Seals
Screws for restricting rotation range
Adjusting screws
Self-tapping screws for support section attachment
- Rotating/tilting
- Yes
- Rotation angle/swivel area
- approx. 330°.
- The range of rotation can be limited by inserting the screws provided.
- Packs of
- 1 pc(s).
- Net weight
- 6 kg
- Gross weight
- 6.18 kg
- Customs tariff number
- 76169990
- EAN
- 4028177684126
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Wall-mounted hinge CP 120, outlet vertical