- Article no.:
- CP 6212800
- Product description
- For stable attachment of the support arm system to vertical or horizontal surfaces.
- Benefits
- Prepared for flexible cable entry and routing from all sides
- Integral one-man assembly via machined keyhole
- Optional anti-twist attachment on the mounting surface by pinning
- Integral adjustment facility
- Material
- Wall/base mounting bracket: Cast aluminium
Cover: Plastic
- Colour
- Wall/base mounting bracket, RAL 7035
Cover: RAL 7024
- Supply includes
- Seals
Grub screws
Adjusting screws
Self-tapping screws for support section attachment
- Rifid y/n
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 2.652 kg
- Gross weight
- 2.852 kg
- Customs tariff number
- 83024900
- EAN
- 4028177684140
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Wall/base mounting bracket CP 120, large