- Article no.:
- CP 6218600
- Product description
- For connecting horizontal and vertical support arm components. Removable covers for simple cable entry.
- Material
- Angle piece: Cast aluminium
Cover: Plastic
- Colour
- Angle piece: RAL 7035
Cover: RAL 7024
- Supply includes
- Seals
Adjusting screws
Self-tapping screws for support section attachment
- Rifid y/n
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 3.2 kg
- Gross weight
- 3.4 kg
- Customs tariff number
- 76169990
- EAN
- 4028177683891
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Angle piece 90°, CP 180