- Article no.:
- CP 6218700
- Product description
- For swivel mounting of the support arm system on horizontal surfaces – also suitable for suspending from the ceiling. Removable cover for simple cable entry.
- Material
- Top-mounted joint: Cast steel
Cover: Plastic
- Colour
- Top-mounted joint: RAL 7035
Cover: RAL 7024
- Supply includes
- Seals
Screws for restricting rotation range
Adjusting screws
Self-tapping screws for support section attachment
- Rotating/tilting
- Yes
- Rotation angle/swivel area
- approx. 330°.
- The range of rotation can be limited by inserting the screws/limit plate provided.
- Packs of
- 1 pc(s).
- Net weight
- 18 kg
- Gross weight
- 18.65 kg
- PCF per pack (cradle-to-gate)
- 68.6 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177683860
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Top-mounted joint CP 180, outlet horizontal