- Article no.:
- CP 6218740
- Product description
- For swivel mounting of the support arm on vertical surfaces.
- Material
- Wall-mounted hinge: Cast steel
Concertina section: Plastic
- Colour
- Wall-mounted hinge: RAL 7035
Concertina section: RAL 7024
- Supply includes
- Seals
Concertina section
Screws for restricting rotation range
Adjusting screws
Self-tapping screws for support section attachment
- Rotating/tilting
- Yes
- Rotation angle/swivel area
- approx. 180°
- Adjustable to a limited extent by means of 2 slotted steel discs
- Packs of
- 1 pc(s).
- Net weight
- 12.958 kg
- Gross weight
- 13.64 kg
- PCF per pack (cradle-to-gate)
- 49.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177683877
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Wall-mounted hinge CP 180, outlet horizontal