Accessories for climate control

Control/regulation

To boost efficiency and for optimum control (e.g. to reduce noise and save energy) of climate control solutions.

Control/regulation

IoT interface

The IoT interface is a central component for the intelligent networking of Rittal cooling solutions or sensors for monitoring physical ambient conditions. Equipped with a wide range of interfaces and protocols, it is used to collate and transmit data to...

Control/regulation

Blue e IoT adaptor

In conjunction with the IoT interface (3124.300), the adaptor supports intelligent networking of cooling units in the Blue e series.

Control/regulation

ModBus adaptor for EC fan-and-filter units

In conjunction with the IoT interface (3124.300), the ModBus adaptor supports intelligent networking of EC fan-and-filter units in the Blue e+ series.

Control/regulation

Pre-fuse for Blue e+ cooling units/chillers

Circuit-breakers to protect the connection cables of cooling units and chillers in the Blue e+ series. Blue e+ cooling units/chillers are intrinsically safe and do not require any additional external safety devices for safe operation.

Control/regulation

Digital enclosure internal temperature display and thermostat

For installation in the enclosure door or wall.

Control/regulation

Thermostat Enclosure internal thermostat

Particularly suitable for controlling fans, heaters and heat exchangers, this thermostat can also be used as a signal generator for monitoring the enclosure internal temperature.

Control/regulation

Temperature sensor for Blue e+ cooling units, Blue e+ chillers

NTC sensor to regulate Blue e+ cooling units according to an individual measurement point within the enclosure (control based on an external sensor), and according to the cold air outlet from the cooling unit inside the enclosure (control based on...

Control/regulation

Hygrostat

Activates the heater and/or fan when a preset relative humidity inside the enclosure is exceeded. This raises the relative humidity above the dew point and prevents condensation on assemblies and electronic components.

Control/regulation

Bottom-mounted adaptor for enclosure internal thermostat and hygrostat

With mounting option for screwed cable glands, for targeted cable infeed from appropriate equipment such as fan-and-filter units and enclosure heaters. In conjunction with screwed cable glands, it also provides strain relief.

Control/regulation

Speed control

Control/regulation

Master/slave cable for SK BUS system

The SK BUS system allows several cooling units and air/water heat exchangers with e-Comfort controller to communicate with one another. The master/slave assembly ensures an optimum operating result for complex bayed enclosure systems.

Control/regulation

Master/slave adaptor for Thermoelectric Cooler

The master-slave adaptor allows up to 5 thermoelectric coolers to communicate with one another.

Control/regulation

Toroidal transformer Primary connection 115 V/400 V

For power supply to wall-mounted 230 V air/water heat exchangers. Available with 115 V or 400 V primary connection.