Wishlist

Enclosure preparation for interior installation

  • Rail for interior installation AX
    Rail for interior installation AX

    For mounting in the enclosure, no machining required. Suitable for mounting on the side, base and roof up to a load of 25 N using the locators integrated into the enclosure.

    More

  • Rail for interior installation for AE
    Rail for interior installation for AE

    For mounting in the enclosure, no machining required. Suitable for all-round mounting on the sides, base and roof areas.

    More

  • Rail for interior installation for CM, TP
    Rail for interior installation for CM, TP

    For mounting on the existing threaded bolts. With system punchings on three sides.

    More

  • Mounting bracket for interior installation
    Mounting bracket for interior installation

    For installing punched sections with mounting flanges and support strips, horizontally and vertically. Comfort Panel from an installation depth of 74 mm or Optipanel from an installation depth of 100 mm. In conjunction with the rail for interior installation, the mounting bracket allows the LED system light to be fitted without machining and without the use of tools.

    More

+
[X] Close

Required