Wall-mounted cooling unit Blue e+ Outdoor

Function meets safety – never weather-beaten.

Suitable for outdoor installation:

  • Vandalism-protected enclosure
  • e+ controller on the rear of the cooling unit
  • Aluminium enclosure with outdoor paint finish in accordance with UL 1332
  • Temperature range from  -30 °C to +60 °C

All benefits of the Blue e+ technology:

  • Efficient: Average 75% energy savings thanks to speed-controlled components and heat pipe technology
  • Flexible: Worldwide use thanks to unique multi-voltage capability
  • Reliable: Longer service life for cooling unit and all components installed in the enclosure thanks to component-friendly cooling
  • Simple: Intuitive operation via touchscreen display and smart interfaces

Compatible with outdoor enclosures:

  • Sealing frame for external, partial internal or full internal mounting on outdoor enclosures
  • For double- and single-walled enclosures
  • Pre-defined Toptec enclosure with door cut-out for a cooling unit

Intelligent networking:

Blue e+ cooling units can be integrated into digital networks in conjunction with an IoT interface

  • Continuous monitoring of temperature values
  • Avoids downtime costs and consequential damage
  • Automatic notification in case of cooling unit faults
  • Asset management: Localisation and administration of cooling units
  • Remote access: Device parameters can be configured remotely

Worldwide use and optimal protection:

  • International approvals (cULus Listed, cULus FTTA, CE and EAC)
  • Protection ratings UL Type 3R/4/12 and IP 56

Further climate control solutions for outdoor use

TopTherm wall-mounted cooling unit Blue e, UL Type 3R/4 Total cooling output 0.50 – 2.50 kW

TopTherm wall-mounted cooling unit Blue e, UL Type 3R/4 Total cooling output 0.50 – 2.50 kW

Energy-efficient Blue e wall-mounted cooling units in output categories 500 W to 2,500 W with integral e-Comfort controller, RiNano coating on the condenser and electric condensate evaporation (from 1000 W) as standard, protection category UL Type 3R/4,...

Hose-proof hood to increase the protection category

Hose-proof hood to increase the protection category

Particularly for applications in the food industry, the hose-proof hood prevents the ingress of damp. The protection category IP 56 is achieved in conjunction with a standard filter.

Enclosure heater with fan

Enclosure heater with fan

Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short-circuits....