PLS special busbars E-Cu

Article no.: SV 3525010

Lengths range from 495 mm to 2400 mm.

Article no.:
SV 3525010
Material
E-Cu
Bar thickness
5 mm
Rated current (max.)
684 A
Cross-section
300 mm²
Note
May be cut individually to required length
Busbar type
Busbar E-Cu
To fit busbar system
PLS 800
To fit Model No.
9341.000
9341.050
Dimensions
Length: 895 mm
To fit
Width: = 1,000 mm
Packs of
3 pc(s).
Net weight
6.57 kg
Gross weight
6.88 kg
Copper weight (kg per piece)
2.32
Customs tariff number
74071000
EAN
4028177504004
ETIM 9
EC001522
ETIM 8
EC001522
ECLASS 8.0
27370303
Product description
SV PLS special busbar E-Cu, L: 895 mm, PLS 800, bar thickness: 5 mm, 300 mm² bar cross-section
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Data sheets
Technical details
PLS 800 special busbars
PLS 800 special busbars E-Cu
Technical specifications
Length: 895 mm
Bar thickness: 5 mm
Cross section: 300 qmm
Weight: 2.67 Kg/m
Electrical parameters
IEC: to 800 A
UL 508: 700 A
System:
Rittal RiLine60