- Article no.:
- SV 9345400
- Design
- For category J fuse type
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
Contact tracks: Electrolytic copper, silver-plated - Colour
- Chassis: RAL 7035
Cover: RAL 7035/7001 - Connection for round conductor
- AWG 4/0 – MCM 600
- For bar systems with centre-to-centre spacing
- 60 mm
- Note
- UL (listed accessory) is met when using the fuse holder on RiLine busbar systems
- Cable outlet
- Top/bottom
- Type of electrical connection
- Box terminal
- For fuse type (class)
- J
- Rated operating current max.
- 400 A
- Rated operating current (min.)
- 201 A
- Rated operating voltage
- 600 V, 3~
- Fuse standard
- UL 248-8
- Standards
- UL 508
- Dimensions
- Width: 250 mm
Height: 328 mm - To fit fuses
- Diameter: 54 mm
Length: 181 mm - To fit busbars
- Height: 5, 10 mm
- Electrical ratings UL (SCCR)
- 100 kA - 600 V, Fuse Class J max. 400 A, JDDZ/7
- Number of poles
- 3-pole
- Packs of
- 1 pc(s).
- Net weight
- 5 kg
- Gross weight
- 5.32 kg
- Copper weight (kg per piece)
- 2.106
- Customs tariff number
- 85369095
- EAN
- 4028177615670
- ETIM 9
- EC001644
- ECLASS 8.0
- 27400613
- Product description
- SV Fuse holder, Class J, 201-400 A, 600 V, 3-pole, (60 mm)
- Documentation
- Instructions
- Safety instructions
Fuseholder Class J, 201 - 400A
Fuse holder Class J, 201 - 300A, 3-pole, for
busbar thickness 5 / 10 mm and PLS 800 / 1600
Type of connection
Box terminal , round conductor AWG 3/0 - MCM 600
System
RiLine Class
Fuse holder Class J, 201 - 300A, 3-pole, for
busbar thickness 5 / 10 mm and PLS 800 / 1600
Type of connection
Box terminal , round conductor AWG 3/0 - MCM 600
System
RiLine Class