System attachment for Flat-PLS

Article no.: SV 9674192

For installing busbar supports.

Article no.:
SV 9674192
Design
for use as vertical coupling set
Applications
For installing busbar supports
Material
Stainless steel
Number of poles
3-pole4-pole
120 mm
To fit busbar system
Flat-PLS 60
To fit
Enclosure type: TS 8
Depth: = 800 mm
Packs of
2 pc(s).
Net weight
2.34 kg
Customs tariff number
83024900
EAN
4028177606463
ETIM 9
EC002525
ECLASS 8.0
27400613
Product description
SV System attachment, for busbar support, SV 9674002/020 (Flat-PLS 60), 120 mm bar centre distance, for TS (D: 800 mm)