TopTherm filter fans

Article no.: SK 3240.108

Complete fan unit for tool-free mounting on surfaces. Air throughput from 20 - 900 m³/h, standard protection category IP 54.

Article no.:
SK 3240.108
Design
wall-mounted
Product description
Fan-and-filter units with diagonal fan technology have superior pressure stability and ensure a more constant air throughput. The diagonal direction of outflow ensures more even heat dissipation from the enclosure.
Product modification
The cover for the connection clamp has not been part of the TopTherm filter fans since May 2024. In testing, it proved not to be necessary to meet the standard, and affects neither function nor operational reliability.
Colour
RAL 9005
Supply includes
Complete unit ready to install, including chopped-fibre filter mat
Fan
Diagonal, shaded pole motor
Air throughput, unimpeded airflow (with chopped-fibre filter)
At 50 Hz: 175 m³/h
At 60 Hz: 155 m³/h
Air throughput, unimpeded airflow (with pleated filter)
At 50 Hz: 218 m³/h
At 60 Hz: 188 m³/h
Air throughput with outlet filter including chopped-fibre filter mat (quantity x order number)
1 x 3240208: 130/110 m³/h
2 x 3240208: 159/135 m³/h
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Power consumption Pel
At 50 Hz: 35 W
At 60 Hz: 34 W
Rated current max.
At 50 Hz: 0.21 A
At 60 Hz: 0.19 A
Dimensions
Width: 255 mm
Height: 255 mm
Installation depth
107 mm
Mounting cut-out
Cut-out width: 224 mm
Cut-out height: 224 mm
IP protection category to IEC 60 529
IP 54 with chopped-fibre filter/pleated filter
IP 55 with pleated filter and absorber mat
IP 56 with chopped-fibre filter/pleated filter and hose-proof hood
Protection category NEMA
Type 12 with chopped-fibre filter/pleated filter
Type 3
Type 3R
Type 4
Type 4X with chopped-fibre filter/pleated filter and hose-proof hood
Pre-fuse
Miniature circuit-breaker/fuse: 2 A
Note
To increase the air throughput, a pleated filter may optionally be used (see characteristic curve). Suitable for use with fan-and-filter units, roof-mounted fans and outlet filters.
With the filter fan 3237.XXX, electrical connection is made via two single wires (length approx. 300 mm) on the unit, for all other filter fans, a screwless spring terminal is used
Service life of fans (L10, 40 °C)
At 50 Hz: 72,000 h
At 60 Hz: 76,000 h
Operating temperature range
-30 °C...55 °C
Storage temperature range
-30 °C...70 °C
Noise level
At 50 Hz: 51 dB(A)
At 60 Hz: 46 dB(A)
Packs of
1 pc(s).
Net weight
2.12 kg
Gross weight
2.36 kg
Customs tariff number
84145915
EAN
4028177663503
ETIM 9
EC000320
ETIM 8
EC000320
ECLASS 8.0
27180716
Product description
SK Fan-and-filter unit TopTherm, 175/155 m³/h, 230 V, 1~, 50/60 Hz, WHD: 255 x 255 x 25 mm
Approvals
30 - KC Korea
UL + C-UL - FTTA
UR + C-UR (recognized)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
Technical details
Fan-and-filter units with diagonal fan technology
have superior pressure stability and ensure a more
constant air throughput. The diagonal direction of outflow
ensures more even heat dissipation from the enclosure
Air troughput (unimpeded air flow): 175 / 155 m3/h
Power consumption: 35 / 34 W
Rated current: 0,21 / 0,19 A
Rated operating voltage: 230 V, 1~, 50/60 Hz
Fan: Diagonal, shaded pole motor
Dimensions [WxH]: 255x255 mm
Build depth: 25 mm
Installation depth: 107 mm
Mounting cut-out [WxH]: 224x224 mm
Operating temperature range: -30°C to 55°C
Storage temperature range: -30°C to 70°C
Colour: RAL 9005
Protection category IP to IEC 60 529:
IP 54 with fleece filter/pleated filter
IP 55 with pleated filter and absorber mat
IP 56 with fleece filter/pleated filter and hose-proof hood
Protection category NEMA:
Type 12 with fleece filter/pleated filter
Type 3, 3R, 4, 4X with fleece filter/pleated filter and hose-proof hood
Noise level: 51 / 46 db(A)
Service life of fans: 72.000 / 76.000 h
Weight: 2,26 kg