TopTherm filter fans with EC technology

Article no.: SK 3238500

Energy-efficient version of the RTT fan-and-filter units with EC technology. From 180 m³/h with integral control interface (0-10 V / PWM input and tachosignal output) to regulate and monitor the fan.

Article no.:
SK 3238500
Design
wall-mounted
EC
Product description
Energy-efficient version of the TopTherm fan-and-filter units with diagonal fan technology. For controlling and monitoring fans 3240.50x to 3245.51x. The fan may be activated via the control interface with tacho signal output integrated as standard, and monitoring of the fan speed and function is supported.
Product changes
The cover for the connection clamp has not been part of the TopTherm filter fans since May 2024. In testing, it proved not to be necessary to meet the standard, and affects neither function nor operational reliability.
Colour
RAL 7035
Supply includes
Complete unit ready to install, including chopped-fibre filter mat
Fan
Diagonal, EC motor
Air throughput, unimpeded airflow (with pleated filter)
At 50 Hz: 63 m³/h
At 60 Hz: 70 m³/h
Air throughput, unimpeded airflow (with chopped-fibre filter)
At 50 Hz: 52 m³/h
At 60 Hz: 52 m³/h
Air throughput with outlet filter including chopped-fibre filter mat (quantity x order number)
1 x 3238200: 36 m³/h
2 x 3238200: 46 m³/h
Rated operating voltage
200 V - 240 V, 1~, 50 Hz/60 Hz
Power consumption Pel
At 50 Hz: 5.8 W
At 60 Hz: 5.8 W
Rated current max.
At 50 Hz: 0.045 A
At 60 Hz: 0.045 A
Dimensions
Width: 148.5 mm
Height: 148.5 mm
Installation depth
58.5 mm
Mounting cut-out
Cut-out width: 124 mm
Cut-out height: 124 mm
IP protection category to IEC 60 529
IP 54 with chopped-fibre filter/pleated filter
IP 56 with chopped-fibre filter/pleated filter and hose-proof hood
Protection category NEMA
Type 12 with chopped-fibre filter/pleated filter
Type 3
Type 3R
Type 4
Type 4X with chopped-fibre filter/pleated filter and hose-proof hood
Pre-fuse
Miniature circuit-breaker/fuse: 6 A
Note
To increase the air throughput, a pleated filter may optionally be used (see characteristic curve). Suitable for use with fan-and-filter units, roof-mounted fans and outlet filters.
For even more efficient operation or for monitoring the filter fans, we recommend the use of the EC speed control for EC filter fans (from an air throughput of 180 m³/h).
Operating temperature range
-20 °C...55 °C
Storage temperature range
-30 °C...70 °C
Noise level
At 50 Hz: 49 dB(A)
At 60 Hz: 49 dB(A)
Packs of
1 pc(s).
Net weight
0.5 kg
Gross weight
0.625 kg
Customs tariff number
84145915
EAN
4028177664128
ETIM 9
EC000320
ETIM 8
EC000320
ECLASS 8.0
27180716
Product description
SK Fan-and-filter unit TopTherm, 52 m³/h, 200-240 V, 1~, 50/60 Hz, WHD: 148.5 x 148.5 x 16 mm, EC technology
Approvals
CSA
UL + C-UL - FTTA
UR + C-UR (recognized)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
Technical details
TopTherm fan-and-filter units with EC technology
Energy-efficient version of the
TopTherm fan-and-filter units with diagonal fan technology.
Fans 3240.500 to 3245.510 may be controlled and monitored.
The fan may be activated via the control interface
with tacho signal output integrated as standard,
and monitoring of the fan speed and function is supported.
Air troughput (unimpeded air flow): 52 m3/h
Power consumption 50/60 Hz: 6,1 / 6,1 W
Rated power input 50/60 Hz: 0,045 / 0,045 A
Rated operating voltage: 200-240 V, 1~, 50/60 Hz
Diagonal fan: Diagonal, EC motor
Dimensions [WxH]: 148,5x148,5 mm
Installation depth: 58,5 mm
Build depth: 16 mm
Required mounting cut-out [WxH]: 124x124 mm
Operating temperature range: -20 °C to 55 °C
Storage temperature range: -30 °C to 70 °C
Colour: RAL 7035
Protection category IP to IEC 60 529:
IP 54 with fleece filter/pleated filter
IP 56 with fleece filter/pleated filter and hose-proof hood
Protection category NEMA:
Type 12 with fleece filter/pleated filter
Type 3, 3R, 4, 4X with fleece filter/pleated filter and hose-proof hood
Noise level 50/60 Hz: 49 / 49 dB(A)
Service life 50/60 Hz: 62.500 h
Weight: 0,62 kg