- Article no.:
- SK 3238308
- Design
- wall-mounted
- Benefits
- Easy filter changes, thanks to a new opening mechanism on the louvred grille
- Faster installation on the enclosure with optimised detent hooks
- Tool-free assembly
- Material
- Plastic
- Colour
- RAL 9005
- Supply includes
- Outlet filter
 Pleated filter
- Mounting cut-out
- Cut-out width: 124 mm
 Cut-out height: 124 mm
- To fit Model No.
- SK 3238.7xx
- Dimensions
- Width: 148.5 mm
 Height: 148.5 mm
 Depth: 34.2 mm
- Protection category NEMA
- Type 12 with chopped-fibre filter/pleated filter
- Type 3, 3R, 4, 4X with chopped-fibre filter/pleated filter and hose-proof hood
- IP protection category to IEC 60 529
- IP 54 with chopped-fibre filter/pleated filter
- IP 55 with pleated filter and absorber mat
- IP 56 with chopped-fibre filter/pleated filter and hose-proof hood
- Packs of
- 1 pc(s).
- Net weight
- 0.15 kg
- Gross weight
- 0.207 kg
- Customs tariff number
- 39269097
- EAN
- 4028177997660
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
- SK Blue e+ outlet filter, for fan-and-filter unit 3238.7xx, WH 148.5 x 148.5 mm, RAL 9005
Blue e+ outlet filter
Article no.: SK 3238308
The outlet filter is used in conjunction with the corresponding fan-and-filter unit to dissipate heat loss from enclosures, ventilate the enclosure and protect temperature-sensitive components. This is achieved through the direct infeed of ambient air, the temperature of which must be lower than the permissible internal temperature of the enclosure.