- Article no.:
- TX 5540220
- Design
- Standard
- Material
- Sheet steel
- Surface finish
- Enclosure frame: Dipcoat-primed
Interior installation: Spray-finished
Doors and roof: Dipcoat-primed, powder-coated
Perforated Door, Sheet Steel
- General colour
- RAL 7035
- Colour
- Enclosure frame and roof: RAL 7035
Door: RAL 7035
Handle and hinges: RAL 9005
- Supply includes
- Enclosure frame with doors and roof plate
Sheet steel front door, vented, 130° hinges
Rear door made of sheet steel, divided, vented, 130° hinges
Lock, front and rear: Comfort handle VX with numerical code
Roof plate with cable entry across the full enclosure depth, left and right
Divider panel, fitted to the left-hand side of the enclosure
150 mm cable tray, fitted to the rear, right-hand side of the enclosure
10 x captive nuts with screws (enclosed)
Grounding accessories (supplied loose)
Mounting angles, 482.6 mm (19")
Air baffle plate
Baying kit (supplied loose)
- Material thickness - door
- 1.2 mm
- Dimensions
- Width: 600 mm
Height: 2,200 mm
Depth: 1,200 mm
- Units
- 47 U
- Distance between levels as delivered
- 745 mm
- Distance between mounting levels min
- 115 mm
- Distance between mounting levels max
- 341 mm
- 482.6 mm (19") attachment
- 600 mm-wide enclosure with mounting bracket screw-fastened to the frame at the top and bottom
- Design
- Standard
- Roof design
- Roof plate with cable entry across the full enclosure depth, left and right
- Design doors
- Vented doors
- Rear door design
- Sheet steel door, vented
- two-piece
- Vented surface area approx. 78 % perforated
- Front door design
- Sheet steel door, vented
- Aluminium/sheet steel door, vented
- one-piece
- Vented surface area approx. 78 % perforated
- Base design
- Open
- Mounting angles position
- 482.6 mm (19") level, front and rear
- Load capacity
- 15,000 N
- Note
- Depending on how and where it is sited, the door opening angle may vary for selected applications
- Packs of
- 1 pc(s).
- Net weight
- 106 kg
- Gross weight
- 116 kg
- Customs tariff number
- 94032080
- EAN
- 4028177971608
- ETIM 9
- EC002499
- ETIM 8
- EC002499
- ECLASS 8.0
- 27180207
- Product description
-
TX Colocation server rack, WxHxD: 600x2200x1200 mm, 47 U, vented sheet steel door at the front, vented sheet steel door at the rear, vertically divided, 130° hinges front and rear