Rittal – The System.
Homepage...
Products...
IT infrastructure...
IT power...
Measurement and protect…...
Overvoltage protection …...
Rittal
Customer magazineContactCareerFeedback
PDF CollectionProduct wish list
EnclosuresPower distributionClimate controlIT infrastructureSoftware & services
RittalFriedhelm Loh Group

Overvoltage protection module type 3

Compact overvoltage protection module for protecting (type 3) terminal equipment with alarm contact, for mounting on the enclosure frame. The modules are used to protect sensitive hardware and represent the third or final stage in the overvoltage protection chain. Other type 1 or type 2 overvoltage protective devices must additionally be present in the building installation or power distribution system.

Order no.

Loading...

    Rated current (max.)

    Loading...

      Power consumption

      Loading...

        Type of electrical connection

        Loading...

          Connection cable input type

          Loading...

            Connection cable outlet version

            Loading...
              Order no. Rated current (max.) Power consumption Type of electrical connection Connection cable input type Connection cable outlet version
              797972116 A3.7 kWCEE connector/couplingH05VV-F5G2.5, 1 mH05VV-F5G2.5, 2 m
              797972232 A7.4 kWCEE connector/couplingH05VV-F3G4.0, 1 mH05VV-F3G4.0, 1 m
              797972316 A11 kWCEE connector/couplingH05VV-F5G2.5, 1 mH05VV-F5G2.5, 1 m
              797972432 A22 kWCEE connector/couplingH05VV-F5G2.5, 1 mH05VV-F5G2.5, 1 m
              Back to top
              Rittal
              • Products
              • Software
              • Solutions
              • Configuration
              • Services
              • Company
              • Innovations
              Products
              • All Rittal products at a glance
              • Enclosures
              • Power distribution
              • Climate control
              • IT infrastructure
              • System accessories
              • Configurators and software
              • Spare parts
              Solutions
              • Industries
              • Enclosure manufacturing 4.0
              • Ecosystem IT
              • References
              • Technologies and trends
              Terms and Conditions
              • Legals
              • Terms and Conditions
              • Data privacy
              • Cookies
              • Contact

              2025 © Rittal GmbH & Co. KG

                Your cookie settings for this website

                This website uses cookies which are necessary for proper functioning, permit statistical analyses, allow you to share content via social networks or present ads tailored to your interests. Click on the corresponding buttons to activate and accept the use of cookies of a particular category.
                Data Privacy Statement | Legal notice