CMC III extension cable for sensors

Article no.: DK 7200450

For extending sensor cables.

Article no.:
DK 7200450
Product description
To extend cable connections to CMC-TC sensors and CMC III online comfort handle VX and to connect the CMC III access sensor 7030.128, either individually or in a row of sensors.
Applications
Extension for sensor cables
Length
5 m
Dimensions
Length: 5 m
Interfaces/connections
Connector (type): RJ12
Jack (type): RJ12
Packs of
4 pc(s).
Net weight
0.56 kg
Gross weight
0.581 kg
Customs tariff number
85444290
EAN
4028177201736
ETIM 9
EC002627
ECLASS 8.0
27189253
Accessories extension cable
The extension cables are prepared for the cable
management module DK 7200.411. They are equipped with
an RJ 12 connector at one end. The other end is
equipped with an RJ 12 jack.
Length 5m