CMC III mounting units

Article no.: DK 7320440

To accommodate CMC III components.

Article no.:
DK 7320440
Design
For display, ISDN and GSM unit, fan control system, door control module, dynamic rack control
Product description
Depending on the design, the mounting unit can accommodate 1 or 3 Processing Units / sensor units etc. The 482.6 mm version (19" levels) can accommodate 3 units. The enclosure frame version can accommodate 1 unit.
Benefits
Fire protection: Self-extinguishing to UL 94 HB
Applications
Accommodation of CMC III components.
Function principle
CMC III Processing Unit
CMC III Processing Unit Compact
CMC III control unit
CMC III power pack
CMC III LTE unit
CMC III door control module
Material
Sheet steel
Surface finish
Spray-finished
Number of locations
3
Installation options
482.6 mm (19") level
Dimensions
Width: 482.6 mm
Packs of
1 pc(s).
Net weight
0.8 kg
Gross weight
1.18 kg
Customs tariff number
85311095
EAN
4028177367340
ETIM 9
EC002627
ECLASS 8.0
27189253
CMC-TC 1 U mounting unit
The mounting unit can accommodate up to
3 sensor units or processing units II
in the 482.6 mm (19 inch) attachment level.

Sheet steel, spray-finished RAL 7035

Packs of 1.