Compressor

Article no.: SK 3398054

Article no.:
SK 3398054
Supply includes
Assembly parts
Rated operating voltage
380 V - 420 V, 3~, 50 Hz
440 V - 480 V, 60 Hz
Packs of
1 pc(s).
Net weight
20.62 kg
Gross weight
22.62 kg
Customs tariff number
84143020
EAN
4028177694408
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269