Wall-mounted cooling units with Basic controller

Article no.: SK 3366140

Wall-mounted cooling units in power categories 500 W to 4000 W with Basic controller integrated as standard, RiNano coating on the condenser and electrical condensate evaporation.

Article no.:
SK 3366140
Material
Sheet steel
Supply includes
Fully wired ready for connection
Drilling template
Assembly parts
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 1,500 W
Cooling output L35 L35/60 Hz: 1,500 W
Cooling output L35 L50/50 Hz: 980 W
Cooling output L35 L50/60 Hz: 1,080 W
Rated operating voltage
400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Rated current max.
At 50 Hz: 3 A
At 60 Hz: 3.1 A
Start-up current max.
At 50 Hz: 8 A
At 60 Hz: 8.8 A
Air throughput (unimpeded air flow)
External circuit: 910 m³/h
Internal circuit: 860 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.3
Design
wall-mounted
Dimensions
Width: 435 mm
Height: 1,590 mm
Depth: 205 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Refrigerant/cooling medium
Refrigerant: R134a
Quantity: 0.7 kg
Temperature control
Basic controller (factory setting +35 °C)
Operating temperature range
20 °C...55 °C
Setting range
30 °C...55 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 1,090 W
Power consumption L35 L35/60 Hz: 1,240 W
Power consumption L35 L50/50 Hz: 1,260 W
Power consumption L35 L50/60 Hz: 1,430 W
Pre-fuse
Motor circuit-breaker: 6.3...10 A
Packs of
1 pc(s).
Net weight
61.75 kg
Gross weight
65 kg
Customs tariff number
84158200
EAN
4028177429697
ECLASS 8.0
27180704
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Rittal TopTherm PLUS slimline cooling unit, wall-mount.
with RiNano coating and integral condensate evaporation
Useful cooling output to DIN 3168 L35 L35, 1500/1500 W
Rated operating voltage: 400 V, 3~, 50 Hz - 460 V, 3~,
60 Hz
Power consumption Pel to DIN 3168 L35 L35, 1090/1240 W
Dimensions W x H x D [mm] 450 x 1590 x 195
Refrigerant: R 134 a
Temperature range: 20°C - 55°C (Setting range +30°C to +55°C)
Temperature control and monitoring via basic controller
with floating fault signal contact and connection for
door-operated switch
Factory setting: 35°C
Connection via plug-in terminal strip
Protection category to EN 60 529/10.91
External circuit IP 34 / Internal circuit IP 54
Weight: 46 kg
Colour RAL 7035