Order no.
To fit enclosure type
Suitable for width
Suitable for height
Note on Model No.
Order no. | To fit enclosure type | Suitable for width | Suitable for height | Note on Model No. |
---|---|---|---|---|
3201800 | VX | = 600 mm = 1,200 mm | = 1,800 mm | To fit VX enclosures For 1200 mm wide VX enclosures, the existing hinged door may be used, irrespective of the device position (left or right) R/h door hinge |
3201810 | VX | = 600 mm = 1,200 mm | = 2,000 mm | To fit VX enclosures For 1200 mm wide VX enclosures, the existing hinged door may be used, irrespective of the device position (left or right) R/h door hinge |
3201820 | VX | = 800 mm | = 1,800 mm | To fit VX enclosures For 1200 mm wide VX enclosures, the existing hinged door may be used, irrespective of the device position (left or right) R/h door hinge |
3201830 | VX | = 800 mm | = 2,000 mm | To fit VX enclosures For 1200 mm wide VX enclosures, the existing hinged door may be used, irrespective of the device position (left or right) R/h door hinge |
3201840 | VX | = 600 mm = 1,200 mm | = 1,800 mm | To fit VX enclosures For 1200 mm wide VX enclosures, the existing hinged door may be used, irrespective of the device position (left or right) L/h door hinge |
3201850 | VX | = 600 mm = 1,200 mm | = 2,000 mm | To fit VX enclosures For 1200 mm wide VX enclosures, the existing hinged door may be used, irrespective of the device position (left or right) L/h door hinge |