- Article no.:
- SV 9674445
- Design
- for the roof section/base section
- Product description
- For connecting Maxi-PLS or Flat-PLS main busbar systems to distributor busbar systems of the switch-disconnector-fuse sections, no drilling required.
- Material
- E-Cu
- Supply includes
- Assembly parts
- Suitable for busbar application
- L1/L2/L3
- To fit busbar system
- Maxi-PLS 3200
- To fit
- Enclosure type: TS 8
Depth: = 600 mm
- Packs of
- 1 set(s)
- Net weight
- 7.56 kg
- Gross weight
- 8.4 kg
- Copper weight (kg per piece)
- 7.7
- Customs tariff number
- 74198090
- EAN
- 4028177626911
- ECLASS 8.0
- 27400613