Busbar E-Cu, slotted, tin-plated

Article no.: SV 9685006

Article no.:
SV 9685006
Product description
Busbar with integral punchings.
Material
E-Cu, tin-plated
Cross-section
50 mm x 10 mm
Hole diameter
11.5 mm
Dimensions
Width: 50 mm
Height: 10 mm
Length: 585 mm
Packs of
1 pc(s).
Net weight
2.5 kg
Gross weight
2.608 kg
Copper weight (kg per piece)
2.6
Customs tariff number
74071000
Product description
SV Busbar E-Cu, tin-plated, with integral punchings, WxH: 50x10 mm, L: 585 mm
Approvals
UL + C-UL (listed)