Order no.
Width
Height
Depth
Phases per infeed
Power consumption
Rated current (max.)
Type of electrical connection
Order no. | Width | Height | Depth | Phases per infeed | Power consumption | Rated current (max.) | Type of electrical connection |
---|---|---|---|---|---|---|---|
7979711 | 450 mm | 144 mm | 44 mm | 1~ | 3.7 kW | 16 A | CEE connector/coupling |
7979712 | 450 mm | 144 mm | 44 mm | 1~ | 7.4 kW | 32 A | CEE connector/coupling |
7979713 | 450 mm | 144 mm | 44 mm | 3~ | 11 kW | 16 A | CEE connector/coupling |
7979714 | 450 mm | 144 mm | 44 mm | 3~ | 22 kW | 32 A | CEE connector/coupling |