Order no.
No. of sockets and type
Rated current (max.)
Phases per infeed
Length of connection cable
Type of electrical connection
To fit enclosure type
Suitable for height
Length
Design
Order no. | No. of sockets and type | Rated current (max.) | Phases per infeed | Length of connection cable | Type of electrical connection | To fit enclosure type | Suitable for height | Length | Design |
---|---|---|---|---|---|---|---|---|---|
7979202 | 6 x C13 | 16 A | 1~ | - | IEC C20 | VX IT enclosure frame VX IT 19" mounting angles | ≥ 800 mm ≥ 800 mm | 450 mm | - |
7979203 | 4 x earthing-pin, type F, CEE 7/3 | 16 A | 1~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 800 mm ≥ 800 mm | 450 mm | - |
7979204 | 4 x C13 / 2 x C19 | 32 A | 1~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 800 mm ≥ 800 mm | 450 mm | - |
7979210 | 12 x C13 / 1 x C19 | 16 A | 1~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,200 mm ≥ 1,200 mm | 845 mm | - |
7979211 | 10 x earthing-pin (type F, CEE 7/3) | 16 A | 1~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,200 mm ≥ 1,800 mm | 1,095 mm | - |
7979212 | 16 x C13 / 2 x C19 | 32 A | 1~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,200 mm ≥ 1,800 mm | 1,095 mm | - |
7979213 | 12 x C13 / 4 x C19 | 32 A | 1~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,200 mm ≥ 1,800 mm | 1,095 mm | - |
7979214 | 16 x earthing-pin (type F, CEE 7/3) | 32 A | 1~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,800 mm ≥ 1,800 mm | 1,295 mm | - |
7979215 | 24 x C13 / 4 x C19 | 16 A | 1~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,800 mm ≥ 1,800 mm | 1,295 mm | - |
7979216 | 24 x C13 / 4 x C19 | 32 A | 1~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,800 mm ≥ 1,800 mm | 1,495 mm | - |
7979218 | 18 x C13 / 2 x C19 | 16 A | 1~ | - | IEC C20 | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,200 mm ≥ 1,800 mm | 1,095 mm | - |
7979230 | 9 x C19 | 16 A | 3~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,200 mm ≥ 1,200 mm | 845 mm | - |
7979233 | 18 x earthing-pin (type F, CEE 7/3) | 16 A | 3~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,800 mm ≥ 1,800 mm | 1,295 mm | - |
7979234 | 24 x earthing-pin (type F, CEE 7/3) | 32 A | 3~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 2,000 mm ≥ 2,200 mm | 1,895 mm | - |
7979235 | 18 x C13 / 3 x C19 | 16 A | 3~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,200 mm ≥ 1,800 mm | 1,095 mm | - |
7979236 | 24 x C13 / 6 x C19 | 16 A | 3~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,800 mm ≥ 1,800 mm | 1,495 mm | - |
7979237 | 24 x C13 / 6 x C19 | 32 A | 3~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 2,000 mm ≥ 2,000 mm | 1,740 mm | - |
7979238 | 18 x C13 / 12 x C19 | 16 A | 3~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,800 mm ≥ 2,000 mm | 1,695 mm | - |
7979239 | 12 x C13 / 12 x C19 | 32 A | 3~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,800 mm ≥ 2,000 mm | 1,695 mm | - |
7979240 | 36 x C13 / 6 x C19 | 16 A | 3~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 2,000 mm ≥ 2,200 mm | 1,895 mm | - |
7979242 | 42 x C13 | 16 A | 3~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,800 mm ≥ 2,000 mm | 1,695 mm | - |
7979256 | 24 x C13 / 4 x C19 | 32 A | 1~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,800 mm ≥ 1,800 mm | 1,695 mm | Incl. RCM |
7979276 | 24 x C13 / 6 x C19 | 16 A | 3~ | 3 m | CEE | VX IT enclosure frame VX IT 19" mounting angles | ≥ 1,800 mm ≥ 1,800 mm | 1,695 mm | Incl. RCM |