Perforex laser centre LC

Laser centres are ideal for automated mechanical modification of standard enclosures in stainless steel, sheet steel and powder-coated metals. Machining stainless steel enclosures is many times faster and there is no damaging of the cut edges. Even small and medium-sized panels can be machined, shortening the amortisation period still further.

Laser centre Perforex LC 3030

The ultimate in simple, fast laser machining

Laser centre Perforex LC 3030

Perforex laser centres are specially designed for the automated mechanical modification of standard enclosures. The Perforex LC specialises in 3D laser machining of cubes and contactless, low-vibration machining. Machining of mounting plates including tapped holes is also supported.

Features and benefits

Features

  • 3D laser technology
  • Contactless, low-vibration machining
  • From compact to large enclosures
  • 20x faster on stainless steel than a conventional milling process
  • Extendible support surface

Benefits

  • Exceptional cost-effectiveness
  • Intricate contour cutting
  • Super-fast machining of stainless steel enclosures
  • Rapid amortisation
  • No tarnishing of the cut edges with laser cutting

Product variants

Perforex LC

The 3D laser technology in the Perforex LC is ideal for machining stainless steel and sheet steel, as well as powder-coated metals such as enclosure doors, side panels etc. Spray-finished metal parts are cut without any visible paint damage or discolouration, even with delicate contours. What is more, there is no tarnishing of the cut edges when machining stainless steel.

Enormous efficiency gains with the Perforex laser centre

The Perforex LC 3030 laser centre from Rittal supports contactless, low-vibration laser machining of standard enclosures in stainless steel, sheet steel and powder-coated metals.

Downloads

Accessories and options

Accessories and machine options for the Perforex LC 3030 laser centre

Safety roof for Perforex LC 3030

  • With a machine location visible from above
  • With reflective objects such as lights (above the laser centre)
  • Enhanced security

Subassembly for Perforex LC 3030

  • Optional positioning of subassemblies on the right or left of the machine
  • Easy access
  • Space-saving

Housing of subassembly platform for Perforex LC 3030

  • Analogous to machine housing
  • Controlled access to subassemblies
  • Noise reduction

Tool mounting aid

  • Mounting aid for replacing and calibrating tools
  • To fit SK30 tool holders
  • Easy handling

Tool holder

  • To accommodate milling cutters, drill bits and other tools
  • For machining panels and enclosures
  • SK30 tool holders

Clamping jaw, thread tappers

  • Thread tappers are easily accommodated
  • For different thread sizes
  • Exceptionally elastic

Accessories for Perforex LC 3030

Accessories to fit the Perforex LC laser centre.

Machining centre LC consumables

Tested quality for your laser centre. For extending, upgrading and replacing worn components and tools such as drill bits, milling cutters and thread-tappers.

Machine options for machining centres LC

Superbly coordinated range for extending Perforex LC machining centres.

Other products

Perforex LC laser centre consumables

Tested quality for your laser centre. For extending, upgrading and replacing worn components and tools such as drill bits, milling cutters and thread-tappers.

Machine thread tapper

Machine thread tapper for Perforex machining centres BC, Perforex Milling Terminals MT and laser centres LC.

Minimal quantity lubrication oil

Minimal quantity lubrication oil for tool lubrication in Perforex machining centres BC, Perforex Milling Terminals MT and laser centres LC.

Cover glass

Protective glass for the laser lens in the Perforex LC laser centre

Nozzle

Media guide on the laser head for the Perforex LC laser centre

Lubricants

Lubricant to replace empty containers on the central lubrication system for drive units in the Perforex LC laser centre.

Cleaning spray

Cleaning spray for cleaning the lenses and cover glass in the Perforex laser centre LC.

Cleaning cloths

Dry cloth for cleaning the lenses and cover glass in the Perforex laser centre LC.

Plastic plate

Replacement plastic plate for the support surface on the end blocks of the Perforex laser centre LC.

Other products

Machine options for Perforex LC laser centres

Superbly coordinated portfolio for extending Perforex LC machining centres.

Safety roof for Perforex LC 3030

Mandatory for all machine installation locations that can be viewed from above and for reflective objects located above the laser, such as lights, cable ducts and others.

Subassembly for Perforex LC 3030

Option of positioning subassemblies on either the left or right of the machine.

Housing of subassembly platform for Perforex LC 3030

Subassembly platform housing for Perforex LC analogous to the machine housing.

Thread tapping option for Perforex LC 3030

Thread tapping option for Perforex laser centre LC including thread tappers and clamping jaws for M3 – M10.

Multi-part machining for Perforex LC 3030

Additional zero points and workpiece supports for Perforex LC for simultaneously clamping up to four workpieces.