Wire processing machines

Fully automated wire processing including length-cutting, stripping, fitting with wire end ferrules and labelling. As well as project-specific order picking into the dedicated storage system, output in chain bundle format or ejection of the wires is also supported.

Length-cutting machine C8+

The ultimate in simple, fast wire processing

Features and benefits

Features

  • Length-cutting with interface to CAE data supported
  • Stop & Go function
  • Projects and orders are easily transmitted
  • PC-compatible
  • For wires up to 8 mm diameter or 10 mm² cross-section

Benefits

  • For flexible use in the workshop
  • Data consistency
  • Excellent repetition accuracy
  • Supports the wiring process by showing the relevant
  • source/target code on the display
  • Compact design

Product variants

Length-cutting machine C8+

Cut easily to the required length

  • Fast
  • Precise
  • Flexible

Successfully cut wires to length

With the C8+ length-cutting machine from Rittal

Accessories for the C8+ length-cutting machine

Wire dispenser

  • Dispensing device for the infeed of conductors
  • Suitable for conductors on cable coils or from boxes
  • Convenient removal and dispensing

Other products

Stripping machine S22

  • For stripping wires of varying cross-section ranges
  • Cross-section is easily set using the rotary knob
  • Linear adjustment of the wire stripping length

Stripping and crimping machine RC

  • For processing insulated wire end ferrules in various cross-sections on a reel
  • Select the wire cross-section via touchscreen
  • Simple, quick fitting with wire end ferrules

Wire Station WS 540

  • Mobile, electrically height-adjustable assembly and wiring workstation
  • Individually configurable with the modular system
  • For flexible use in the workshop

Stripping and crimping machine R8 E

  • For processing insulated wire end ferrules on a reel
  • The standard crimping form is trapezoid – others available on request
  • Electrically powered

Stripping and crimping machine L8

  • Crimping machine for loose, insulated wire end ferrules
  • No set-up time, thanks to automatic tool changes
  • Handling of special wires supported