Pliers

Tools for cutting to length, stripping, crimping and gripping.

Pliers

Crimping

Flex crimping tool for wire end ferrules

For use with wire end ferrules with no insulating collar to DIN 46228, Part 1 and wire end ferrules with insulating collar to DIN 46228, Part 4.

Crimping pliers for wire end ferrules

For use with wire end ferrules with no insulating collar to DIN 46228, Part 1 and wire end ferrules with insulating collar to DIN 46228, Part 4.

Crimping pliers for crimp tab terminals

For use with non-insulated crimp tab terminals.

Crimping pliers for wire end ferrules

For use with wire end ferrules with no insulating collar to DIN 46228, Part 1 and wire end ferrules with insulating collar to DIN 46228, Part 4.

Crimping pliers for ring terminals

For use with insulated ring terminals and connectors.

Stripping

Wire stripper

For stripping cables and conductors. Self-adjusting, with ergonomically styled handle and replaceable insulation stripping blade.

Stripping tool for cables Ø 2.5 - 11 mm

For stripping installation cables and wires.

Spare blade for wire strippers

Interchangeable blade cassettes for cables with different cross-sections. Also suitable for special insulations.

Spare blade for insulation stripping tools

Practical, easily replaceable blades for stripping wires and cables.

Cutting

Side cutter

For copper and aluminium conductors.

Cable cutter

For copper and aluminium conductors.

Gripping

Combination pliers

With serrated gripping surface and integral ring spanner M8 to M10.

Needle-nose pliers

With serrated gripping surface.