Component cutting

Wiring ducts, support rails and cable duct covers can be precision-cut to size.

Manual cutting to length

Features and benefits

Features

  • The required bar length may be precisely and reproducibly set
  • Product solution for cutting wiring ducts and their covers to length
  • Product solution for cutting C rails 30/15 and support rails TH 35/7.5 & TH 35/15 to length
  • Anodised support surface
  • Laser-engraved calibration in millimetres and inches

Benefits

  • For cost-efficient manual length-cutting
  • Cutting ducts and bars to length is easier than manual sawing
  • Burr-free cutting to length with eccentric lever, no major force required
  • Integral finger guard for a high level of operational safety
  • Low-maintenance with a long service life

Product variants

Product solutions for manual cutting to length

Wiring duct cutter M125

Easily and reproducibly cut wiring ducts and covers to length.

Support rail cutter MC3

Manual cutting of support rails and mounting angles.

Easy, burr-free cuts to the required length by hand

Simple, flexible and precise – our product solutions rail cutter MC3 and wiring duct cutter MC125 are used to manually cut C rails, support rails and wiring ducts to the required length.

Accessories

C rails 30/15

For direct installation on the horizontal enclosure section, on the base configuration rail for CM, on the vertical enclosure section via additional assembly components.

Spare blade

Spare blade for wiring duct cutter MC125.

Support rail TH 35/15

For snap-mounting terminals or other components with a snap-in system to EN 60 715.

Other products

Cutting Terminal CT

Cut wiring ducts, cable duct covers and support rails to the precise required length with our new CT M Cutting Terminal and CT H Cutting Terminal cutting centres.