Rittal – The System.
Homepage...
Products...
Enclosures...
Small enclosures...
E-Box KX Stainless steel...
Rittal
ProductsSoftwareSolutionsConfiguration ServicesCompanyReferences
Customer magazineContactCareerFeedback
PDF CollectionProduct wish list
EnclosuresPower distributionClimate controlIT infrastructureSoftware & services
RittalFriedhelm Loh Group

E-Box KX Stainless steel

The stainless steel E-Box KX provides user-friendly assembly as well as flexibility when choosing your lock system. The 180° hinges supplied as standard provide excellent accessibility to the enclosure interior.

Order no.

Loading...

    Width

    Loading...

      Height

      Loading...

        Depth

        Loading...

          Material

          Loading...
            Order no. Width Height Depth Material
            1301000200 mm300 mm155 mmStainless steel 1.4404 (AISI 316L)
            1584000200 mm300 mm120 mmStainless steel 1.4301 (AISI 304)
            1587000200 mm300 mm155 mmStainless steel 1.4301 (AISI 304)
            1588000380 mm300 mm155 mmStainless steel 1.4301 (AISI 304)
            Back to top
            Rittal
            • Products
            • Software
            • Solutions
            • Configuration
            • Services
            • Company
            • Innovations
            Products
            • All Rittal products at a glance
            • Enclosures
            • Power distribution
            • Climate control
            • IT infrastructure
            • System accessories
            • Configurators and software
            • Spare parts
            Solutions
            • Industries
            • Enclosure manufacturing 4.0
            • Ecosystem IT
            • References
            • Technologies and trends
            Terms and Conditions
            • Legals
            • Terms and Conditions
            • Data privacy
            • Cookies
            • Contact

            2025 © Rittal GmbH & Co. KG

              Your cookie settings for this website

              This website uses cookies which are necessary for proper functioning, permit statistical analyses, allow you to share content via social networks or present ads tailored to your interests. Click on the corresponding buttons to activate and accept the use of cookies of a particular category.
              Data Privacy Statement | Legal notice