- Article no.:
- AX 1366000
- Material
- Enclosure: Stainless steel
Door: Stainless steel, all-round foamed-in PU seal
Mounting plate: Sheet steel
Stainless steel 1.4404 (AISI 316L) - Surface finish
- Enclosure and door: Brushed, grain 400, peak-to-valley height < 0.8 µm
Mounting plate: Zinc-plated - Supply includes
- Enclosure with door(s), opening angle 130°
Mounting plate
Lock: 3 mm double-bit - Protection category NEMA
- NEMA 1
- NEMA 12
- Protection category to IEC 60 529
- IP 66
- Type rating to UL 50E
- Type 1
- Type 12
- IK Code
- IK10
- Dimensions
- Width: 380 mm
Height: 600 mm
Depth: 210 mm - Material thickness - enclosure
- 1.25 mm
- Material thickness of mounting plate
- 2.5 mm
- Dimensions mounting plate (W x H)
- 330 mm x 575 mm
- Number of doors
- 1
- Lock
- Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit
Material lock: Die-cast zinc - Basic material
- Stainless steel 1.4404 (AISI 316L)
- Packs of
- 1 pc(s).
- Customs tariff number
- 94032080
- EAN
- 4028177036000
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- AX compact enclosure, WxHxD: 380x600x210 mm, stainless steel 1.4404, with mounting plate, single-door, two cam locks
- Documentation
- Further information
- Instructions
- Load brochure
- Product presentations
- Protective conductor brochure
- Safety instructions
Enclosure (compact-enclosure stainless steel)
Enclosure with door,
Stable stainless steel construction
consisting of body folded from a single piece and welded,
with protection channel all-around door opening,
solid rear panel wit knock-outs for attaching
wall mounting brackets.
Door with foamed-in-PU seal,
screw-fastend hinges.
Right-hand hinge may be swapped to the left,
130° opening angle to VDI,
earthing bolt, integral enclosure bosses for
interior installation, two cam locks with
double-bit insert to DIN 43668
Mounting plate: With machined keyholes for earthing,
with imprinted scale, attached with Limbach nuts.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Mini-comfort handle, lock inserts,
wall mounting bracket, earth straps, perforated door strip,
wiring plan pockets, door stay, viewing window,
operating panels, fan-and-filter units, heaters,
swing frame, protective roof.
Material:
Enclosure, door: Stainless steel 1.4404 (AISI 316L)
Mounting plate: Sheet steel, zinc-plated
Enclosure and door surface finish:
Brushed, grain size 400
Protection category to IEC 60 529: IP 66
Protection category to UL 508A: Type 4X
Dimensions (W x H x D): 380x600x210 mm
Dimensions mounting plate (W x H): 330 x 575 mm
Enclosure with door,
Stable stainless steel construction
consisting of body folded from a single piece and welded,
with protection channel all-around door opening,
solid rear panel wit knock-outs for attaching
wall mounting brackets.
Door with foamed-in-PU seal,
screw-fastend hinges.
Right-hand hinge may be swapped to the left,
130° opening angle to VDI,
earthing bolt, integral enclosure bosses for
interior installation, two cam locks with
double-bit insert to DIN 43668
Mounting plate: With machined keyholes for earthing,
with imprinted scale, attached with Limbach nuts.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Mini-comfort handle, lock inserts,
wall mounting bracket, earth straps, perforated door strip,
wiring plan pockets, door stay, viewing window,
operating panels, fan-and-filter units, heaters,
swing frame, protective roof.
Material:
Enclosure, door: Stainless steel 1.4404 (AISI 316L)
Mounting plate: Sheet steel, zinc-plated
Enclosure and door surface finish:
Brushed, grain size 400
Protection category to IEC 60 529: IP 66
Protection category to UL 508A: Type 4X
Dimensions (W x H x D): 380x600x210 mm
Dimensions mounting plate (W x H): 330 x 575 mm