Cable management panel with front flap

Article no.: DK 5502235

Cable routing chamber with cut-outs from above, equipped with a flap and quick-release fasteners at the front for optimum access, insertion from the rear via a cut-out with brush strips.

Article no.:
DK 5502235
Product description
The cable routing chamber has cut-outs from above, into which the patch cables can be inserted. The cable management panel is equipped with a flap and quick-release fasteners at the front, for optimum access to the cables. From the rear, the cables can be inserted via a cut-out with brush strips.
Material
Sheet steel
Surface finish
Spray-finished
Depth of bars
100 mm
Dimensions
Width: 482.6 mm
Units
2 U
Packs of
1 pc(s).
Net weight
1.56 kg
Gross weight
1.76 kg
PCF per pack (cradle-to-gate)
6.7 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024200
EAN
4028177679344
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Cable management panel, 2 U, with front flap