Order no.
Width
Height
Depth
Number of doors
Order no. | Width | Height | Depth | Number of doors |
---|---|---|---|---|
5850600 | 600 mm | 1,600 mm | 400 mm | 1 |
5851600 | 600 mm | 1,800 mm | 500 mm | 1 |
5852600 | 800 mm | 1,800 mm | 500 mm | 1 |
5853600 | 800 mm | 2,000 mm | 600 mm | 1 |
5854600 | 1,000 mm | 1,800 mm | 400 mm | 1 |
5855600 | 1,200 mm | 2,000 mm | 500 mm | 2 |
5856600 | 600 mm | 1,200 mm | 500 mm | 1 |
5857600 | 800 mm | 1,200 mm | 500 mm | 1 |
5858600 | 1,200 mm | 1,200 mm | 500 mm | 2 |