- Article no.:
- SE 5834580
- Product description
- The system enclosure is based on the TS 8 platform. System accessories for interior installation in the TS 8 design can be used without restrictions.
- Material
- Enclosure: Sheet steel 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Base: sheet steel, 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
- Surface finish
- Enclosure, door and rear panel: dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
Base: Dipcoat-primed and powder-coated, textured paint
- Colour
- RAL 7035
- Supply includes
- Enclosure, solid top and sides
Door(s)
Door hinged on the right, may be swapped to the left
Mounting plate
Base, solid
Rear panel, detachable
Lock: 3 mm double-bit
2 TS punched rails 18 x 38 mm
- Dimensions
- Width: 800 mm
Height: 2,000 mm
Depth: 600 mm
- Dimensions mounting plate (W x H)
- 699 mm x 1,896 mm
- Protection category to IEC 60 529
- IP 66
- Protection category NEMA
- NEMA 4
- NEMA 3R
- Number of doors
- 1
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 151.9 kg
- Gross weight
- 156.6 kg
- Customs tariff number
- 94032080
- EAN
- 4028177696716
- ECLASS 8.0
- 27180101
- Product description
-
SE Free-standing enclosure system, WHD: 800x2000x600 mm, Sheet steel, IP 66 / NEMA 4, with mounting plate, single door at the front