- Article no.:
- VX 9680206
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Gland plates: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure frame
Door
Roof plate
Rear panel
Gland plates
Front trim panels
Lock: 3 mm double-bit
Compartment side panels
Locating frame for disconnectors with fuses (brands ABB SlimLine/Jean Müller SASIL)
- Protection category to IEC 60 529
- Up to IP 2X (depending on the panels)
- Test specification
- IEC 61 439-1/-2
- IEC 61 641
- Dimensions
- Width: 1,200 mm
Height: 2,000 mm
Depth: 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 158.6 kg
- Gross weight
- 180.4 kg
- Customs tariff number
- 94032080
- EAN
- 4028177981355
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
VX Fuse-switch disconnector enclosure, WxHxD: 1200x2000x600 mm, sheet steel