Roof

Article no.: IW 6902400

Worktops (sheet steel) for industrial workstations.

Article no.:
IW 6902400
Dimensions
Width: 600 mm
Height: 13 mm
Depth: 640 mm
Packs of
1 pc(s).
Net weight
7.125 kg
Gross weight
7.5 kg
Customs tariff number
94039910
EAN
4028177289833
ECLASS 8.0
27182405