- Article no.:
- CP 6503000
- Product description
- For external or internal reinforcement of enclosures of a corresponding size. Smaller enclosures may also be mounted directly without reinforcement.
- Material
- Sheet steel
- Supply includes
- Assembly parts for the enclosure and support section plus 2 seals.
- Support arm connection (type)
- CP-XL
- To fit
- Enclosure type: AE
Width: = 600 mm
Depth: ≥ 210 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.952 kg
- Gross weight
- 2.152 kg
- Customs tariff number
- 73269098
- EAN
- 4028177121713
- ETIM 9
- EC002535
- ECLASS 8.0
- 27189271