Order no.
Units
Width
Height
Depth
Order no. | Units | Width | Height | Depth |
---|---|---|---|---|
5303114 | 24 U | 800 mm | 1,200 mm | 800 mm |
5304116 | 24 U | 800 mm | 1,200 mm | 1,000 mm |
5307114 | 42 U | 800 mm | 2,000 mm | 800 mm |
5308113 | 42 U | 600 mm | 2,000 mm | 1,000 mm |
5309116 | 42 U | 800 mm | 2,000 mm | 1,000 mm |
5310118 | 42 U | 600 mm | 2,000 mm | 1,200 mm |
5311116 | 42 U | 800 mm | 2,000 mm | 1,200 mm |
5312114 | 47 U | 800 mm | 2,200 mm | 800 mm |
5313113 | 47 U | 600 mm | 2,200 mm | 1,000 mm |
5314116 | 47 U | 800 mm | 2,200 mm | 1,000 mm |
5315118 | 47 U | 600 mm | 2,200 mm | 1,200 mm |
5316116 | 47 U | 800 mm | 2,200 mm | 1,200 mm |
5329111 | 42 U | 600 mm | 2,000 mm | 600 mm |
5330113 | 42 U | 600 mm | 2,000 mm | 800 mm |
5331113 | 47 U | 600 mm | 2,200 mm | 800 mm |