Enclosure parts CP-C
Article number: CP 6070.200
Enclosure parts for CP-C support arm system
- Article number:
- CP 6070.200
- Design
- Enclosure attachment CP-C for support arm connection CP-L, Ø 130 mm
- Colour
- RAL 7035
- Rifid y/n
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 0.919 kg
- Gross weight
- 0.92 kg
- Customs tariff number
- 76169990
- EAN
- 4028177618763
- ECLASS 8.0
- 27400556