Mounting plate for AX

Article no.: AX 5052128

Article no.:
AX 5052128
Material
Sheet steel
Surface finish
zinc-plated
Dimensions
Width: 950 mm
Height: 575 mm
Material thickness of mounting plate
2.5 mm
Packs of
1 pc(s).
Net weight
10.5 kg
Gross weight
10.9 kg
Customs tariff number
94039910
ECLASS 8.0
27180101