Locking rod, adjacent door for two-door TS

Article no.: TS 5050148

Article no.:
TS 5050148
Supply includes
Central locking
Dimensions
Height: 2,200 mm
Supply includes
Central locking
Packs of
1 pc(s).
Net weight
2 kg
Gross weight
3 kg
Customs tariff number
83015000
EAN
4028177650381
ETIM 9
EC000327
ETIM 8
EC000327
ECLASS 8.0
27409217