Console lid for TP

Article number: TP 5050.678

Article number:
TP 5050.678
Dimensions
Width: 792 mm
Depth: 516 mm
Packs of
1 pc(s).
Net weight
8.4 kg
Gross weight
8.5 kg
Customs tariff number
94039910
EAN
4028177954182
ETIM 9
EC000747
ECLASS 8.0
27182204