- Article number:
- SZ 4138.280
- Design
- without door operated switch
- Supply includes
- Standard light
Light
Assembly parts
- Power consumption
- 18 W
- Ballast
- Magnetic ballast
- Connection options
- Door-operated switch
- Power supply via connectors
- Through-wiring (creating rows of lights)
- Light
- Fluorescent lamp, base G13
- Protection class
- I (PE conductor)
- Switch (type)
- Integral on/off/door-operated switch
- Light – installation type
- Screw-fastening
- Rated impulse withstand voltage, phase to earth
- 1500 V AC
- Rated impulse withstand voltage, phase to phase
- 500 V AC
- Rated insulation voltage
- 500 V DC/1s
- Installation options
- TS horizontal section of the roof frame: direct
- TS, SE vertical section: with TS adaptor bracket
- SE sections at the front and rear of the roof frame: with TS adaptor bracket
- SE extrusions at the side of the roof frame: direct
- AE, CM, TP: with universal bracket
- AE: with rail for interior installation
- Dimensions
- Width: 682 mm
Height: 117 mm
Depth: 50 mm
- Operating temperature range
- -15 °C...45 °C
- Sockets
- USA/CDN (type B, NEMA 5-15)
- Storage temperature range
- -20 °C...70 °C
- Rated operating voltage
- 120 V, 1~, 60 Hz
- Socket version
- USA/CDN (type B, NEMA 5-15)
- Packs of
- 1 pc(s).
- Net weight
- 1.81 kg
- Gross weight
- 1.82 kg
- Customs tariff number
- 94054990
- EAN
- 4028177581418
- ECLASS 8.0
- 27189241
- Product description
-
SZ Standard light, WHD: 682x117x50 mm, 18 W, 120 V, 60 Hz, without door operated switch, with US socket