C rails for DK-TS

Article no.: DK 7100000

For direct mounting on the horizontal enclosure section.

Article no.:
DK 7100000
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Length
890 mm
Installation options
On the horizontal enclosure sections
On the vertical TS, VX SE enclosure section via adaptor rails for VX compatibility
To fit
Enclosure type: DK-TS
Width: 1,000 mm
Depth: 1,000 mm
Packs of
6 pc(s).
Net weight
4.422 kg
Gross weight
4.623 kg
Customs tariff number
73269098
EAN
4028177124585
ECLASS 8.0
27400501
C rails for PS, FM
For use as cable clamp rails
Installation in enclosure width: Width 1000 mm, length 900 mm
Material: Sheet steel, zinc-plated, passivated
Dimensions (W x H x D): 30 mm x 15 mm x 900 mm