TP aluminium strip

Article no.: TP 2682000

Prevents wiring plans etc. from slipping.

Article no.:
TP 2682000
Product description
For retrospective external mounting on TP desk units, consoles and one-piece consoles.
Applications
TP three-part/two-part
One-piece consoles TP
May be mounted on all enclosures/covers with 20 mm fold height (max. metal thickness 2 mm)
Material
Extruded aluminium section
Cover caps: Plastic
Surface finish
Aluminium extruded section: natural anodised
Colour
Cover caps: RAL 7035
Length
1,183 mm
Installation options
Easily cut to length for other sizes
3 x width 600 mm
2 x width 800 mm
1 x width 1000 mm + 1 x width 600 mm
1 x width 1200 mm
1 x width 1600 mm
Packs of
3 pc(s).
Net weight
1.599 kg
Customs tariff number
76169990
EAN
4028177031265
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261