Interface box

Article no.: SZ 2482000

For secure accommodation of all common computer ports, 3 1/2" disk drives and sockets.

Article no.:
SZ 2482000
Product description
For secure accommodation of all common computer ports, 3 1/2" disk drives and sockets. The lockable metal cover provides a high mechanical load-bearing capacity, protects against unauthorised access and ensures an increased shielding effect for the installed equipment.
Material
Frame: Extruded aluminium section
Mounting tray: Sheet steel, 1.5 mm
Flap: Aluminium, 3.0 mm
Surface finish
Frame: Powder-coated
Mounting tray: Powder-coated
Flap: Natural anodised.
Colour
RAL 7035
Supply includes
Frame with hinged flap
Cam with security lock (No. 12321).
Mounting tray including seal and assembly parts
Packs of
1 pc(s).
Net weight
0.66 kg
Gross weight
0.76 kg
Customs tariff number
76169990
EAN
4028177147010
ECLASS 8.0
27189234