Order no.
Design
Length
Order no. | Design | Length |
---|---|---|
2482210 | USB 2.0 wall-mounted jack type A on internal connector type A | 0.5 m |
2482220 | USB 2.0 wall-mounted jack type A on internal connector type A | 1 m |
2482230 | USB 2.0 wall-mounted jack type A on internal connector type A | 2 m |
2482700 | RJ45 wall-mounted jack on internal connector | 0.5 m |
2482710 | RJ45 wall-mounted jack on internal connector | 1 m |
2482720 | RJ45 wall-mounted jack on internal connector | 2 m |