- Article no.:
- SR 1986500
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts for mounting on the enclosure
- Opening angle
- 130°
- To fit
- Enclosure type: CM
Width: = 800 mm - To fit enclosure type
- CM
- Packs of
- 1 set(s)
- Net weight
- 4.005 kg
- Gross weight
- 4.205 kg
- Customs tariff number
- 83024900
- EAN
- 4028177529922
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Documentation
- Instructions