Adaptor sections, 482.6 mm (19") for TS, VX SE

Article no.: TS 8613070

For installing subracks and other installed components, adaptor sections are easily shortened for partial assemblies.

Article no.:
TS 8613070
Product description
For the installation of subracks and other equipment. Adaptor sections are easily shortened for partial assemblies.
Material
Extruded aluminium section
Supply includes
Assembly parts
Units
17 U
Installation dimensions
Installation depth for components: 482.6 mm
Installation width for components: 19"
Note
The 482.6 mm (19") measurement applies when mounting on the frame of 600 mm wide enclosures.
To fit
For PC enclosure. Behind lower door.
To fit
Enclosure type: TS
Width: = 600 mm
Packs of
4 pc(s).
Net weight
2.956 kg
Gross weight
3.157 kg
Customs tariff number
76042990
EAN
4028177438682
ECLASS 8.0
27189234